IESNA:LM-63-2002
[TEST]P1459757
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-34)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/26/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]ABB-CX-835-X-U-A-GM-CBP
[LUMINAIRE]ARBOR OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]N/R
[_PF]N/R
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]320
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 8.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 63 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6 9.6 12.5 13.7 13.1 12 12.5 15.5 17.9 21.5
26.3 32.3 35.3 38.8 42.4 46 48.4 52 60.3 65.7
72.9 75.3 76.5 75.9 73.5 71.1 68.1 62.1 53.8 44.2
35.3 25.7 17.3 10.2 6.6 4.2 3 0
6 10.2 12 12.5 13.1 12 13.1 15.5 17.9 20.9
27.5 32.3 35.9 39.4 43 46.6 50.2 53.8 61.5 65.7
72.9 77.1 78.3 77.7 74.1 72.3 69.3 62.1 53.2 44.2
34.1 23.9 15.5 9.6 6 3.6 3 0
6 9 10.8 12.5 13.1 13.7 14.9 15.5 17.3 22.1
23.9 26.9 31.1 34.1 38.8 42.4 46 51.4 60.9 67.5
77.1 81.9 83.1 81.3 76.5 74.7 71.1 62.7 55 46.6
38.2 30.5 21.5 13.7 7.2 3.6 2.4 0
6 9 9 10.8 12 13.1 14.9 15.5 17.3 19.7
20.9 23.9 26.3 29.3 32.3 36.4 40 45.4 56.8 63.9
76.5 84.2 87.2 86.6 86 86 85.4 82.5 77.7 70.5
59.8 48.4 34.1 19.7 7.8 3 2.4 0
6 8.4 8.4 9.6 11.4 11.4 13.7 15.5 17.3 18.5
19.7 21.5 23.9 26.3 30.5 34.1 39.4 46 58.6 70.5
87.8 102.2 110.5 111.7 112.3 112.3 110.5 103.4 95.6 86.6
75.3 61.5 44.8 26.9 9.6 3.6 2.4 0
6 7.8 7.2 9.6 10.8 10.8 11.4 13.1 13.7 14.9
16.1 17.9 21.5 25.1 30.5 36.4 44.2 55.6 78.9 103.4
132.6 153 166.7 171.5 170.9 169.7 165.5 153 138.6 121.3
102.8 81.3 58.6 36.4 16.1 3.6 2.4 0
6 7.2 6.6 9.6 9.6 9.6 10.2 10.2 11.4 12.5
13.7 16.7 19.7 25.1 31.1 38.8 49.6 68.1 104 136.2
172.1 204.4 224.1 224.1 224.1 225.3 224.1 211.5 193 174.5
150.6 121.9 90.8 57.4 25.7 3.6 3 0
6 6.6 6 8.4 9 7.8 9 9.6 10.2 12
13.1 16.1 19.1 24.5 30.5 39.4 51.4 71.7 108.7 143.4
181 213.3 228.8 229.4 231.8 233.6 231.8 217.5 196.6 178.7
153 124.9 92.6 59.8 26.9 4.8 3 0
6 6.6 6 7.8 8.4 7.8 9 9 10.2 12
13.1 15.5 19.1 23.9 29.9 38.2 50.2 69.9 105.2 139.8
178.1 210.9 226.5 227.1 230 230.6 228.8 212.1 193 175.1
150.6 120.7 88.4 55.6 23.3 4.2 3 0
6 6 6 7.2 7.8 7.8 8.4 9 10.2 11.4
13.7 16.1 19.7 23.3 28.1 35.3 44.8 60.3 86 111.1
141.6 163.1 178.7 183.4 182.2 180.5 176.3 164.3 148.8 130.3
110.5 86.6 62.1 38.8 14.9 3.6 2.4 0
6 6 5.4 7.2 8.4 7.2 7.8 9 9.6 10.8
12.5 15.5 18.5 21.5 25.7 31.1 37 47.8 65.1 82.5
102.2 117.1 124.3 126.7 128.5 127.9 124.3 115.3 105.8 96.2
82.5 66.9 49 29.9 12 3 2.4 0
6 5.4 5.4 7.2 7.8 7.8 8.4 9.6 9.6 10.8
12.5 14.9 19.1 22.7 26.9 31.7 37 47.2 62.1 76.5
95 108.2 112.9 115.9 119.5 119.5 117.7 111.7 104 92.6
78.3 60.9 42.4 23.9 7.8 2.4 1.8 0
6 5.4 5.4 7.2 7.8 7.8 8.4 9.6 10.2 10.8
12.5 16.1 18.5 22.7 27.5 32.3 38.2 47.8 60.9 72.9
86.6 95.6 99.8 101.6 103.4 102.8 101 96.2 89.6 80.7
68.7 55 38.8 22.1 7.8 3 1.8 0
6 5.4 6 7.2 7.8 8.4 9 10.2 12 12.5
14.9 18.5 21.5 25.1 28.7 32.9 38.2 46.6 58.6 69.3
79.5 84.8 86.6 84.2 80.7 78.9 75.3 69.9 62.7 55
46.6 37 25.7 14.3 6.6 3 2.4 0
6 5.4 6 7.8 8.4 8.4 9 10.2 12 14.9
17.9 22.1 24.5 27.5 30.5 34.7 38.2 44.2 53.2 61.5
69.9 75.9 78.3 77.7 75.3 74.1 71.7 65.1 57.4 49
39.4 29.9 20.9 12.5 6.6 3.6 2.4 0
6 5.4 6.6 8.4 9.6 9 10.8 12 13.7 16.1
18.5 20.3 23.3 26.3 28.7 31.7 35.3 40 47.8 55
61.5 65.7 67.5 66.3 64.5 63.9 61.5 56.2 49.6 43
35.3 26.9 19.1 12 6.6 3.6 2.4 0
6 6 6.6 7.8 9.6 10.8 12 13.1 14.3 16.1
17.3 19.1 20.9 23.3 25.1 28.1 31.1 35.3 41.8 48.4
55 58 58.6 57.4 55.6 54.4 52.6 47.8 43 37.6
31.7 25.7 19.1 12.5 6.6 3 2.4 0
6 5.4 6.6 7.2 9 10.2 11.4 13.7 15.5 16.7
17.9 18.5 20.3 22.1 23.9 26.3 29.3 34.1 40 46
51.4 54.4 55 53.2 52 50.8 49.6 46 41.8 37
32.3 25.7 19.1 12.5 6 3 2.4 0
6 6 6.6 7.8 9 10.8 11.4 12 13.7 14.3
15.5 16.7 17.9 19.1 20.9 22.7 25.1 30.5 36.4 43.6
49.6 53.2 53.8 53.2 52 51.4 50.2 46.6 41.8 37.6
31.7 25.7 18.5 11.4 5.4 3 2.4 0
6 6 6 7.8 9 10.2 10.8 11.4 12 12.5
13.1 13.7 14.3 15.5 16.7 18.5 21.5 26.3 32.3 38.8
44.2 47.8 49 49 48.4 47.8 46.6 43.6 40 35.3
30.5 24.5 18.5 12 6.6 3.6 2.4 0
6 6 6 7.2 7.8 9 9 9.6 10.8 11.4
11.4 12.5 12.5 13.1 14.3 16.1 19.7 23.9 29.9 35.9
41.2 44.2 45.4 45.4 44.8 44.2 43 40 36.4 32.9
28.1 23.3 17.3 12 7.2 4.2 3 0
6 6 5.4 7.2 7.8 9 9 9.6 10.8 11.4
11.4 12 12.5 13.1 14.3 16.7 20.3 25.7 31.7 37.6
41.2 43.6 44.8 44.8 44.2 43 42.4 39.4 35.9 31.7
26.9 22.1 16.1 10.8 6 3.6 3 0
